Catalog No. : ACL-1036-2N
Description: 795 KCMIL ACSR 2 HOLE ALUM LUG
UPC: 783786061624
Aluminum Compression Terminal, Cable to Pad - 2-Hole NEMA Flat. Type ACL. Conductor Size AAC 795-800, ACSR 626,666,715.5. Diameter 1.843 inch, Dimensions - Overall Length 10 inch, Barrel 5 inch, Width 2 inch, Thickness 5/8 inch. Connector pad is finished on both sides. Part number and Die size are marked on connector. Connector is supplied pre-filled with oxide inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |