text.skipToContent text.skipToNavigation

Catalog No. : ACJ205

Description:  AL 4-3/4IN TENSION COMP SPLICE 2/0

UPC: 783786855414

Aluminum 4-3/4 inch Partial-Tension Distribution Compression Splice for Wire Range: 2/0(7,19), Mechanical Dies: BY41, W-245, 635, Hydraulic Dies: B30EA, 245, 5/8-1, 635. For Aluminum Conductors.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

For All Aluminum Conductors

Application

Distribution Compression Connector

Specifications

Connection

Compression

Conductor Range

2/0(7,19)

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Classifications

Brand Name

Blackburn

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

4-3/4 inch

Documents/Support Tools

SDS

Click here