text.skipToContent text.skipToNavigation

Catalog No. : ACF-4/0-2R

Description:  ACF-4/0-2R

UPC: 783786690312

Aluminum Cross Range Tap Connector for Cable to Cable, Tin Plated, Run and Tap 4/0 - #2, 2-1/2 inch x 2-5/8 inch. Stainless Steel Hardware included (2) 1/2-13 x 3 inch Bolts, (2) 1/2 inch Lock Washers, (2) 1/2 inch Flat Washers. Two corners without bolts are notched.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Hardware included

Specifications

Conductor Range

4/0 AWG

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac