text.skipToContent text.skipToNavigation

Catalog No. : ACF-100-100

Description:  AL CROSS TAP CONN 1000-397.5

UPC: 783786690299

Aluminum Cross Range Tap Connector, 1000 - 397.5 kcmil. (4) Aluminum Bolts 1/2-13 x 4 inch Long. (4) Aluminum Lock Washers 1/2 inch. (4) O-Rings 7/16 x 5/8 x 3/32. Connector has (3) Plates which are bolted together to hold cable. 3-1/2 inch square with 2 inch Center to Center Spacing on Bolts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Special Features

Includes Aluminum Hardware - Bolts and Lock Washers. O-Rings

Specifications

Connection

Mechanical

Conductor Range

1000 to 397.5 kcmil

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Height 4-3/4 inches x width 3-1/2 inches