Catalog No. : ACB21V2
Description: PA CLIP WITH LID 21MM BLACK V2
UPC: 5020963815829
Conduit Clip with Integral Lid, Nominal Conduit Size 21mm, Polyamide (Nylon) 66, Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Nylon Cable Clips |
|
Application |
To Support, Connect, and Hang Conduit Systems |
Specifications
|
Cable Size |
NC21 |
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |