text.skipToContent text.skipToNavigation

Alternate Catalog No. : AC 8803

Catalog No. : AC8803

Description:  ALUM. SPLICE NO6 ACSR-NO2AAC 5/8 BG

UPC: 783786805952

Aluminum Compression Splice - Wire Range #6 (6/1) ACSR to #2 AAC. Length 6.310 inches, Diameter .635 inch. Bore Depth 3.030 inches on both sides. Bores .340 inch Diameter and .226 inch diameter with smaller entrance tapered. Dies 5/8, BG. Contains Oxide Inhibiting compound, Red and Blue Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 6.310 inches, Diameter .635 inch.

Wire Size

#6 (6/1) ACSR AWG , #2 AAC AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here