Alternate Catalog No. : AC 800
Catalog No. : AC800
Description: AL STRT SPLICE CONCENTRIC 750-800
UPC: 783786691920
Aluminum Straight Splices, concentric 750-800 kcmil AL-CU, ACSR 636 (30/19) and 715.5 (54/7), installing dies 140H, 474, 342, 724, 1 1/2H, 1 5/8. Length 8-1/2 inch x Outside Diameter 1-21/32 inch. Bore 4-1/16 inch deep. Oil Stop. Oxide Inhibitor. Light Blue Caps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. |
|
Application |
Designed for General Application |
Specifications
|
Connection |
Compression |
|
Conductor Range |
800 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 8-1/2 inches |