Alternate Catalog No. : AC 3/0 R 1/0
Catalog No. : AC3/0R1/0
Description: AL STRT REDUCING SPLICE 3/0-1/0
UPC: 783786371556
Aluminum Straight Reducing Slice, for Use with Aluminum and Copper Conductors, 3/0 Stranded to 1/0 Stranded. Length 4 inches. Diameter 29/32 inch. Oil Stop. Dies 840 249 TX CSA 24. Bore Depth 1-7/8 inch. Oxide Inhibitor. (1) Black and (1) Yellow Cap. Oil Stop.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made of Aluminum for High Strength and High Conductivity.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated for Aluminum or Copper Conductors. Prefilled with Oxide Inhibiting Compound. Solid Center Stop ensures porper Cable insertion. |
|
Application |
Reducing Cable Splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 to 1/0 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
4 inches long |