text.skipToContent text.skipToNavigation

Alternate Catalog No. : AC100 1/4

Catalog No. : AC1001/4

Description:  SPRINGLESS NUT 1/4IN STL

UPC: 616013297018

Nut, Springless, Size 1/4 Inch, Steel, For use with A, C, E, and H Series Channels and Inserts
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • SilverGalv finish will not chip or peel.

Descriptors

Category

Channel nuts

Special Features

SilverGalv finish will not chip or peel.

Application

For use with A, C, E and H series channel and inserts.

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here

Click here