Alternate Catalog No. : AC 1/0-HM
Catalog No. : AC1/0-HM
Description: AL STRT REDUCING SPLICE CONCTIC 1/0
UPC: 783786691555
Aluminum Compression Splice for Aluminum and Copper, 1/0 Stranded AL-CU. Dies TU, 52, BG, 243, 5/8, 8A. Length 3-11/64 inch. Outside Diameter 41/64 inch. Oil Stop. Oxide Inhibitor. Yellow Caps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- All Splices Marked with Conductor Size and Die Reference for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications. All Tin-Plated Splices are UL Listed.
Descriptors
Category |
Wire or cable compression splice |
Special Features |
Solid Center Stop ensures proper cable insertion. Made from Aluminum which provides high strength and high conductivity. |
Application |
Designed for General Application |
Specifications
Connection |
Compression |
Conductor Range |
1/0 STR AWG |
Number Of Conductors |
2 |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
Length 3-11/16 inches |
Documents/Support Tools
SDS |