Catalog No. : AC-5
Description: 1-1/2INCH RGD THRFD CONDUIT BODY
UPC: 42269300309
1-1/2 inch Threaded Die Cast Aluminum Thru-Feed Conduit Body. For Use with Rigid/IMC Conduit.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Retained stainless steel cover screws
- Smooth throats for easy wire pulling
- Spacious, accessible wiring chamber provides a convenient location to pull conductors and make splices.
- For use with rigid/IMC conduit
- Threaded conduit bodies maintain a weather resistant conduit system when used with covers and gaskets.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Retained Stainless Steel Cover Screws |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Aluminum Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E28688, CSA |
Dimensions
|
Hub Size |
1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441202 | N/A | N/A | N/A |
| UL | E28688 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |