text.skipToContent text.skipToNavigation

Catalog No. : AC-10-RD

Description:  4inch RGD THRFD CONDUIT BODY

UPC: 42269300552

4 INCH RGD THRFD CONDUIT BODY
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Retained stainless steel cover screws
  • Smooth throats for easy wire pulling
  • Spacious, accessible wiring chamber provides a convenient location to pull conductors and make splices.
  • For use with rigid/IMC conduit
  • Threaded conduit bodies maintain a weather resistant conduit system when used with covers and gaskets.

Descriptors

Category

Electrical conduit fitting body

Special Features

Retained Stainless Steel Cover Screws

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL E28688

Dimensions

Hub Size

4 in

ETIM EC003618 Form part for installation tubes

Model

Other

Documents/Support Tools

Sales Drawing

Click here