text.skipToContent text.skipToNavigation

Catalog No. : ABYS-4NN90

Description:  BAR DOUBLE STR. 8HOLE FLAT PAD 90

UPC: 75114145657

Grounding Stirrup Bracket at 45 Degrees. (1) 4-Hole Pad on one side of bar and (2) 2-Hole Pads on other side of bar that is 4 inch x 5.58 inch - Bar Bend at middle at 90 Degrees with Stirrup welded to sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac