Catalog No. : ABYS-4NN
Description: BAR DOUBLE STR. 8HOLE FLAT PAD
UPC: 75114145633
Aluminum Bar Double Straight 4N to (2) 2N with Grounding Stirrup only at 45 Degrees. Total 8 Holes - Pad 4 inches Wide.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |