text.skipToContent text.skipToNavigation

Catalog No. : ABY75-4N-4N-7.5

Description:  FLAT ALUM BAR 7.5 LONG W 4 HOLE

UPC: 783786404001

Flat Aluminum Bar 3 inches wide by 7.5 long with 4-Hole NEMA pad on each end.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac