text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABY1-4NN-4NN-14-EHV

Catalog No. : ABY14NN4NN14EHV

Description:  ABY1-4NN-4NN-14-EHV

UPC: 783786690077

Extra High Voltage, Aluminum Bus Adaptor, 4 Hole, NEMA Pad  to  4 Hole, NEMA Pad, 1.0 inch Thick, 14 inch Long
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant