Catalog No. : ABY-0625-4NN90
Description: ALUM BUS BAR ADAPTER 4HNP AT 90
UPC: 75114352253
Aluminum Bus Bar Adapter, 4-Hole NEMA Pad to 4-Hole NEMA Pad at 90 Degrees. Greater than 1kV. 0.625 inch Thick X 4 inch Wide.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |