Catalog No. : ABY-0625-4NN45
Description: ALUM BUS BAR ADAPTER 4HNP AT 45
UPC: 75114351225
Aluminum Bus Bar Adapter, 4-Hole NEMA Pad to 4-Hole NEMA Pad at 45 Degrees. .625 inch Thick x 4 inch Wide. Greater than 1kV.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |