Catalog No. : ABY-050-4N-22N45-8
Description: BAR DOUBLE 45 SPECIAL
UPC: 75114145718
Aluminum Bus Adaptor, 4 Hole, 3 x 3 inch NEMA Pad to (2) 2 Hole NEMA Pads at 45 degrees, 0.50 inch Thick, 8 inch Long
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |