text.skipToContent text.skipToNavigation

Catalog No. : ABWR36HBPH

Description:  AL ACC 36IN RUNG FOR HBP HDW

UPC: 753554104990

Made or assembled in Canada.

Aluminum 36 inches rung for HBP splice plates with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Rung for cable ladder

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002411 Rung for cable ladder

Type of rung

Perforated profile

Width

914.4 mm

Width

36 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here