text.skipToContent text.skipToNavigation

Catalog No. : ABWR18HBP

Description:  AL ACC 18IN RUNG FOR HBP

UPC: 753554073241

Made or assembled in Canada.

Aluminum 18 inches optional rung for HBP flexible couplers
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Rung for cable ladder

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002411 Rung for cable ladder

Width

457.2 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here