Alternate Catalog No. : ABW 8500-58 F
Catalog No. : ABW8500-58F
Description: AL TFRCONN NO6-500 STUD 5/8, 8 COND
UPC: 783786690046
- High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
- Dual-Rated for Aluminum or Copper Conductors
- Quick Disconnectability for Easy Removal from Transformer Secondary Studs
- Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
Category |
Electrical underground bus connector |
Special Features |
In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides. |
Application |
Stud Mount Transformer Connector |
Specifications
Connection |
Mechanical |
Conductor Range |
#6 to 500 kcmil |
Number Of Conductors |
8 |
Material |
Aluminum |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Documents/Support Tools
SDS |