text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABW 8350-1 SLC

Catalog No. : ABW8350-1SLC

Description:  QDISC TRANS CONN 12-350 1 8O SLO OI

UPC: 783786689941

Aluminum Quick Disconnect Transformer Connectors - ABW In-line bar, Cable range #12 to 350 kcmil, length 10-9/16 inches, Stud size 1 inch, outlets 8, with Street Light Outlet Option, includes Oxide Inhibitor and Tin Plated Screws. Dual Rated to Accept Aluminum or Copper Conductors. ANSI C119.4 Specifications.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
  • Dual-Rated for Aluminum or Copper Conductors
  • Quick Disconnectability for Easy Removal from Transformer Secondary Studs
  • Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here