text.skipToContent text.skipToNavigation

Catalog No. : ABW7SDP

Description:  AL ACC 7IN SUPER DUTY SPLICE PLATE

UPC: 753554099852

Made or assembled in Canada.

Aluminum super-duty 7 inch splice plate complete with all hardware required for either expansion or mid-span splicing
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Height

6.996 in

Length

13 in

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here

Click here