Catalog No. : ABW7SB-3H
Description: AL ACC. 7IN BARRIER STRIP 3M
UPC: 626490276581
Made or assembled in Canada.
Aluminum 7 inches side rail height barrier strip 3 meters length with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Accessories |
Special Features |
Easily installed using supplied hardware or barrier strip clamps (sold separately) |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Side Rail Height |
7 Inches |
Documents/Support Tools
Sales Drawing |