text.skipToContent text.skipToNavigation

Catalog No. : ABW7HDC

Description:  AL ACC. 7IN HOLD DOWN CLAMP

UPC: 626490276529

Made or assembled in Canada.

Aluminum hold down clamp 7 inches side rail height
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hardware included

Application

Designed to secure cable tray to support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here

Click here