text.skipToContent text.skipToNavigation

Catalog No. : ABW7BPC

Description:  ALU 7IN BRANCH PIVOT CON. KIT

UPC: 753554040458

Made or assembled in Canada.

Aluminum 7 inches side rail height branch pivot connector kit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here