text.skipToContent text.skipToNavigation

Catalog No. : ABW727RSP

Description:  AL ACC. 7IN RED. SPL PLATE 27IN

UPC: 626490277038

Made or assembled in Canada.

Aluminum 7 inches side rail height 27 inches width reducing splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

27 in

Side Rail Height

7 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

685.8 mm

Height side joist

177.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here