text.skipToContent text.skipToNavigation

Catalog No. : ABW712ECC

Description:  AL ACC. 7IN EXTRA HD COVER CLAMP

UPC: 785055981237

Made or assembled in Canada.

Aluminum extreme heavy-duty cover clamp 7 inches side rail height, 12 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here

Click here