text.skipToContent text.skipToNavigation

Catalog No. : ABW706HCC

Description:  AL ACC. 7IN 6W HD COVER CLAMP

UPC: 626490276635

Made or assembled in Canada.

Aluminum 7 inches side rail height 6 inches width heavy-duty cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here