text.skipToContent text.skipToNavigation

Catalog No. : ABW6VTHH

Description:  AL ACC. 6IN VERT. HANGER

UPC: 622538125507

Made or assembled in Canada.

Aluminum Vertical Tray Hanger - Side Rail Height 6 inches, with Stainless Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here