Catalog No. : ABW6VSPH
Description: 6IN D VERTICAL ADJUSTABLE SSHDW
UPC: 626490927094
Made or assembled in Canada.
Aluminum 6 inches side rail height vertical adjustable plate with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Accessories |
Special Features |
Hinged vertical plates provide maximum flexibility for changes in elevation |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Side Rail Height |
6 inches |
Documents/Support Tools
Sales Drawing |