text.skipToContent text.skipToNavigation

Catalog No. : ABW6SB120

Description:  ALU 6IN D BARRIER STRIP 10FT LONG

UPC: 626490936676

Made or assembled in Canada.

Aluminum 6 inches side rail height barrier strip 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Easily installed using supplied hardware or barrier strip clamps (sold separately)

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here