Catalog No. : ABW6SB-3E
Description: ALU 6IN D BARRIER STRIP 3M LONG EPO
UPC: 753554055742
Made or assembled in Canada.
Aluminum 6 inches side rail height barrier strip 3 meters length epoxy coating
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Accessories |
Special Features |
Easily installed using supplied hardware or barrier strip clamps (sold separately) |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Side Rail Height |
6 inches |
Documents/Support Tools
Sales Drawing |