text.skipToContent text.skipToNavigation

Catalog No. : ABW6BPC

Description:  ALU 6IN BRANCH PIVOT CON. KIT

UPC: 753554040441

Made or assembled in Canada.

Aluminum 6 inches side rail height branch pivot connector kit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here