text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABW6500SLC SB2160BLK

Catalog No. : ABW6500SLCSB2160BL

Description:  ABW 6500 SLC SB 2160BLK

UPC: 783786689811

Aluminum Quick Disconnect Transformer Connectors - ABW In-line bar, cable range 6-500, length 8-1/18 in, boot no. SB 2157 stud size 1, outlets 6, with Street Light Outlet Option, Oxide Inhibitor, with Drop-On Insulating Boot for Transformer Spade Connector - Length 12 inches X Width 2 3/4 inches X Height 5 7/8 inches, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
  • Dual-Rated for Aluminum or Copper Conductors
  • Quick Disconnectability for Easy Removal from Transformer Secondary Studs
  • Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Documents/Support Tools

SDS

Click here