Catalog No. : ABW636HAP
Description:
UPC:
Aluminum 6 inch side rail height 36 inch width horizontal adjustable plate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Provide maximum horizontal installation flexibility |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 in |
|
Side Rail Height |
6 inches |