text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABW 6350SLC SB 11BLK

Catalog No. : ABW6350SLCSB11BLK

Description:  ABW 6350 SLC SB 11BLK X

UPC: 783786689675

Aluminum Quick Disconnect Transformer Connectors - ABW In-line bar, cable range 12-350, length 7-1/2 inch, boot no. SB 11, stud size 5/8, outlets 6, with Street Light Outlet Option, Oxide Inhibitor with Insulating Boots for Transformer Spade Connector, Black, - 8-1/8 inch long, 2 inch wide, 2-1/16 inch tall.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
  • Dual-Rated for Aluminum or Copper Conductors
  • Quick Disconnectability for Easy Removal from Transformer Secondary Studs
  • Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Documents/Support Tools

SDS

Click here