text.skipToContent text.skipToNavigation

Catalog No. : ABW630HPCH

Description:  PEAK CVR CLAMP W/S6HDWR

UPC: 785055000020

Aluminum 6 inches side rail height 30 inches width heavy-duty peaked cover clamp with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design formed to fit peaked cover for outdoor applications

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here