text.skipToContent text.skipToNavigation

Catalog No. : ABW624FBPH

Description:  AL ACCY 6IN 24W FRAME TO BOX W/S6HD

UPC: 785055630395

Made or assembled in Canada.

Aluminum 6 inches side rail height 24 inches width frame type tray to box plate with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure cable tray to electrical enclosures and panels

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here