text.skipToContent text.skipToNavigation

Catalog No. : ABW618ECC

Description:  AL 6IN 18W HD COV CLAMPS

UPC: 785055968962

Made or assembled in Canada.

Aluminum extreme heavy-duty cover clamp 6 inches side rail height, 18 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here

Click here