Catalog No. : ABW615RSPH
Description: AL ACC. 6IN RED. SPL PLATE 15IN
UPC: 626490275980
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
|
Application |
Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
15 in |
|
Side Rail Height |
6 inches |
|
Type of rung |
Perforated profile |
|
Width (big) |
381 mm |
|
Height side joist |
152.4 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |