text.skipToContent text.skipToNavigation

Catalog No. : ABW612HBPH

Description:  AL 6IN HOR BEND SPL_PLT 12W SS HDW

UPC: 753554078161

Made or assembled in Canada.

Aluminum 6 inches side rail height 12 inches width horizontal splice plate with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provide maximum horizontal installation flexibility

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

UL, CSA C22.2 No 126.1
UL, CSA C22.2 No 126.1

Dimensions

Width

12 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here