text.skipToContent text.skipToNavigation

Catalog No. : ABW612ECCH

Description:  AL 6IN 12W H.D. COVER CLAMPS

UPC: 753554092990

Made or assembled in Canada.

Aluminum extreme heavy-duty cover clamp 6 inches side rail height, 12 inches width, with Stainless Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here