text.skipToContent text.skipToNavigation

Catalog No. : ABW5SB-3

Description:  ALU 5IN D BARRIER STRIP 3M LONG

UPC: 626490274853

Made or assembled in Canada.

Aluminum 5 inches side rail height barrier strip 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Easily installed using supplied hardware or barrier strip clamps (sold separately)

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here