text.skipToContent text.skipToNavigation

Catalog No. : ABW5ESPH

Description:  5IN D EXPANSION SPLICE PLATE SSHDW

UPC: 622538111968

Made or assembled in Canada.

Aluminum 5 inches side rail height expansion splice plate with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here