text.skipToContent text.skipToNavigation

Catalog No. : ABW54SDS

Description:  AL ACC. 5X4IN STEP DOWN SPL PLATE

UPC: 622538108395

Made or assembled in Canada.

Aluminum 5 inches side rail height 4 inches width step down splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Connects side rail of different heights

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here