text.skipToContent text.skipToNavigation

Catalog No. : ABW536HBP

Description:  AL 5IN 36W HOR. BEND PLATE

UPC: 753554076648

Made or assembled in Canada.

Aluminum 5 inches side rail height 36 inches width flexible coupler
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provide maximum horizontal installation flexibility

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

UL, CSA C22.2 No 126.1
UL, CSA C22.2 No 126.1

Dimensions

Width

36 in

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here