text.skipToContent text.skipToNavigation

Catalog No. : ABW536CEP

Description:  5IND X 36INW END PLT

UPC: 626490275447

Made or assembled in Canada.

Aluminum 5 inches side rail height 36 inches width closure end plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

5 Inches

ETIM EC001573 End piece for cable ladder

Width

914.4 mm

Height side joist

127 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here