text.skipToContent text.skipToNavigation

Catalog No. : ABW512WPS

Description:  AL ACC. 5IN 12W WALL PENETR.

UPC: 622538108715

Made or assembled in Canada.

Aluminum 5 inches side rail height 12 inches width wall penetration sleeve
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Not fire rated

Application

Designed to pass through walls and fire walls

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here